This Application will be decommissioned as of January 7th 2025

735080 |
Schneider-Electric
 
735080 picture- web-product-data-sheet
735080
ELSO MEDIOPT care - call/cancel switch - flush - 2 buttons - indic light
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call/cancel switch
Device presentation Mechanism with fixing frame
Calling button 2 buttons
Quantity per set Set of 1
Complementary
Device mounting Flush
Current consumption 35 mA
[Ue] rated operational voltage 24 V DC
Lamp function Indicator
Fixing mode By screws
Function available With acoustic signalling
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 103.96 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 263.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No