This Application will be decommissioned as of January 7th 2025

735120 |
Schneider-Electric
 
735120 picture- web-product-data-sheet
735120
ELSO MEDIOPT care - call socket - flush - nurse symbol - indica light - o/white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call socket
Device presentation Mechanism with fixing frame and central plate
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Socket number 1
Device mounting Flush
Marking Nurse call symbol
Current consumption 30 mA
[Ue] rated operational voltage 0.2 A 24 V DC cos phi = 1
Lamp function Indicator
Material Thermoplastic
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 106.44 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 263.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No