This Application will be decommissioned as of January 7th 2025

735150 |
Schneider-Electric
 
735150 picture- web-product-data-sheet
735150
ELSO MEDIOPT care - pneumatic call switch - flush - 1 button - indicator light
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call switch
Device presentation Mechanism with fixing frame
Calling button 1 button
Quantity per set Set of 1
Complementary
Device mounting Flush
Current consumption 20 mA
[Ue] rated operational voltage 24 V DC
Lamp function Indicator
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 10.4 cm
Package 1 Length 15.6 cm
Package 1 Weight 179.96 g
Unit Type of Package 2 PAL
Number of Units in Package 2 513
Package 2 Height 91.9 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 116.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No