This Application will be decommissioned as of January 7th 2025

735200 |
Schneider-Electric
 
735200 picture- web-product-data-sheet
735200
Station transfer point interface PC/DECT
Schneider Electric
Characteristics
Main
Range ELSO
Quantity per set 1 piece
Aesthetic name ELSO IHC
Complementary
[Us] rated supply voltage 24 V DC
Number of inputs 8
Number of outputs 8
Current consumption 100 mA
Height 95 mm
Thickness 58 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 10.4 cm
Package 1 Length 15.6 cm
Package 1 Weight 284.76 g
Unit Type of Package 2 PAL
Number of Units in Package 2 513
Package 2 Height 91.9 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 157.84 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No