This Application will be decommissioned as of January 7th 2025

735240 |
Schneider-Electric
 
735240 picture- web-product-data-sheet
735240
ELSO MEDIOPT care - power supply - DIN rail - 230 VAC - 50x199x119 mm
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Power supply
Quantity per set Set of 1
Complementary
Mounting support DIN rail
Number of poles 11
Primary voltage 230 V AC
Secondary voltage 8 A 24 V DC
Power consumption in W 200 W
Height 50 mm
Width 199 mm
Depth 119 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 13.0 cm
Package 1 Length 23.1 cm
Package 1 Weight 895.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 330
Package 2 Height 113.5 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 321.35 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No