This Application will be decommissioned as of January 7th 2025

735260 |
Schneider-Electric
 
735260 picture- web-product-data-sheet
735260
ELSO MEDIOPT care - power supply - DIN rail - 230 VAC - 100x227x126 mm
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Power supply
Quantity per set Set of 1
Complementary
Mounting support DIN rail
Number of poles 13
Primary voltage 230 V AC
Secondary voltage 20 A 24/27 V DC
Power consumption in W 480 W
Height 100 mm
Width 227 mm
Depth 126 mm
Environment
Standards SELV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.4 cm
Package 1 Width 16.7 cm
Package 1 Length 25.6 cm
Package 1 Weight 2.467 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 76
Package 2 Height 86.5 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 212.96 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No