This Application will be decommissioned as of January 7th 2025

735270 |
Schneider-Electric
 
735270 picture- web-product-data-sheet
735270
ELSO MEDIOPT care - battery module - mounting plate - 12V - 7.2Ah - 205x135x170
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Battery module
Quantity per set Set of 1
Complementary
Mounting support Mounting plate
Rated voltage 12 V 7.2 Ah
Charging current 5 A: 1 s
Height 205 mm
Width 135 mm
Depth 170 mm
Net weight 7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.0 cm
Package 1 Width 23.5 cm
Package 1 Length 31.8 cm
Package 1 Weight 7.14 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 48
Package 2 Height 87.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 368.72 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Removable battery No