This Application will be decommissioned as of January 7th 2025

735290 |
Schneider-Electric
 
735290 picture- web-product-data-sheet
735290
DCF radio clock with 5 m aerial antenna
Schneider Electric
Characteristics
Main
Range of product ELSO
Aesthetic name ELSO IHC
Range ELSO
Product or component type Radio connecting cord
Bus type KNX
Colour tint Oyster white
Colour code RAL 1013
Quantity per set 1 piece
Complementary
Type of setting Time adjustment
Current consumption 50 mA
Device mounting Flush
Detection face Lateral: 5 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 10.6 cm
Package 1 Length 22.8 cm
Package 1 Weight 411.28 g
Unit Type of Package 2 PAL
Number of Units in Package 2 342
Package 2 Height 93.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 166.56 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No