This Application will be decommissioned as of January 7th 2025

735350 |
Schneider-Electric
 
735350 picture- web-product-data-sheet
735350
ELSO - ELSO MEDIOPT care - light signal
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Light signal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 9.8 cm
Package 1 Length 15.3 cm
Package 1 Weight 325.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No