This Application will be decommissioned as of January 7th 2025

735490 |
Schneider-Electric
 
735490 picture- web-product-data-sheet
735490
ELSO - ELSO MEDIOPT care - light signal
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Light signal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 8.7 cm
Package 1 Length 12.7 cm
Package 1 Weight 119.01 g
Unit Type of Package 2 PAL
Number of Units in Package 2 632
Package 2 Height 88.1 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 99.94 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No