This Application will be decommissioned as of January 7th 2025

735510 |
Schneider-Electric
 
735510 picture- web-product-data-sheet
735510
ELSO MEDIOPT care - computer - Windows XP
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Computer
Provided equipment Mouse
Keyboard
Operating system Windows XP
Quantity per set Set of 1
Complementary
Number of port 1 RJ45 10/100 Mbit/s
2 VGA
1 LPT
1 USB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.0 cm
Package 1 Width 31.0 cm
Package 1 Length 47.0 cm
Package 1 Weight 3.08 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No