This Application will be decommissioned as of January 7th 2025

735520 |
Schneider-Electric
 
735520 picture- web-product-data-sheet
735520
ELSO MEDIOPT care - adapter - RS232/RS485
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Adapter
Quantity per set Set of 1
Complementary
Device composition Cable
Physical interface RS232/RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.5 cm
Package 1 Width 16.5 cm
Package 1 Length 25.3 cm
Package 1 Weight 820.6 g
Unit Type of Package 2 PAL
Number of Units in Package 2 342
Package 2 Height 93.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 194.26 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No