This Application will be decommissioned as of January 7th 2025

735884 |
Schneider-Electric
 
735884 picture- web-product-data-sheet
735884
ELSO MEDIOPT care - central plate for cancel switch - 1 rocker - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Product destination Cancel switch
Number of rocker 1
Marking Nurse call symbol
Product compatibility To be completed with ELSO Joy frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.8 cm
Package 2 Width 7.8 cm
Package 2 Length 10.4 cm
Package 2 Weight 95 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No