This Application will be decommissioned as of January 7th 2025

740000 |
Schneider-Electric
 
740000 picture- web-product-data-sheet
740000
ELSO Sigma/WC-RUF - central system - surface - 10 zones - white
Schneider Electric
Characteristics
Main
Range ELSO
X ELSO Sigma/WC-RUF
X Central unit
Light source LED
Colour White
Quantity per set Set of 1
Complementary
Device mounting Surface
Fixing mode By screws
Current consumption 400 mA
[Ue] rated operational voltage 24 V AC/DC
Number of zones 10
Acoustic level Day-time 60 dB
Night-time 40 dB
Material Thermoplastic
Height 201 mm
Width 300 mm
Depth 51 mm
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 21.5 cm
Package 1 Length 33.5 cm
Package 1 Weight 1.433 kg
Offer Sustainability
SCIP Number 163d36b9-b513-4361-a9f7-d9ceba10dc4d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information