This Application will be decommissioned as of January 7th 2025

7400211 |
Schneider-Electric
 
7400211 picture- web-product-data-sheet
7400211
ELSO Sigma/WC-RUF - light signal - red - 24 V - stainless steel
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Light signal
Device presentation Complete product
Colour tint Stainless steel
Quantity per set Set of 1
Complementary
Device mounting Surface
Cap/operator or lens colour Red
[Ue] rated operational voltage 24 V
Switching frequency 1.8...2.8 kHz
Material Thermoplastic
Height 85 mm
Width 85 mm
Depth 35 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 7.8 cm
Package 1 Length 10.4 cm
Package 1 Weight 100.48 g
Unit Type of Package 2 PAL
Number of Units in Package 2 1368
Package 2 Height 108.1 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 160.06 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins