This Application will be decommissioned as of January 7th 2025

740034 |
Schneider-Electric
 
740034 picture- web-product-data-sheet
740034
ELSO Sigma/WC-RUF - call switch - pull cord 2m - flush - indicator light - p/whi
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Call switch
Device presentation Mechanism with fixing frame and central plate
Colour tint Pure white (RAL 9010)
Light source Red LED
Quantity per set Set of 1
Complementary
Device mounting Flush
Actuator Pull cord: 2 m
Current consumption 30 mA
[Ue] rated operational voltage 24 V AC
Lamp function Indicator
Marking With imprint
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 74.49 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 249.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No