This Application will be decommissioned as of January 7th 2025

740040 |
Schneider-Electric
 
740040 picture- web-product-data-sheet
740040
ELSO Sigma/WC-RUF - cancel switch - flush - indicator light - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Cancel switch
Device presentation Mechanism with fixing frame and central plate
Colour tint Oyster white (RAL 1013)
Light source LED
Quantity per set Set of 1
Complementary
Device mounting Flush
Actuator Switch
Current consumption 30 mA
[Ue] rated operational voltage 24 V AC
Lamp function Indicator
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 59.74 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 251.6 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins