This Application will be decommissioned as of January 7th 2025

740055 |
Schneider-Electric
740055 picture- web-product-data-sheet
740055
ELSO Sigma/WC-RUF - remote call switch - 1 button - cable 5m - light indi - whit
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Remote call switch
Calling button 1 button
Colour tint White
Quantity per set Set of 1
Complementary
Product compatibility Call socket
Cable length 5 m
Lamp function Indicator
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 8.7 cm
Package 1 Length 12.7 cm
Package 1 Weight 140.48 g
Unit Type of Package 2 PAL
Number of Units in Package 2 632
Package 2 Height 88.1 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 113.22 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins