This Application will be decommissioned as of January 7th 2025

740070 |
Schneider-Electric
 
740070 picture- web-product-data-sheet
740070
ELSO Sigma/WC-RUF - disable WC package with power supply - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Disabled WC package
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Device composition Light indicator
Power supply
Call switch
Cancel switch
Mounting support DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 19.5 cm
Package 1 Length 24.3 cm
Package 1 Weight 843.96 g
Unit Type of Package 2 PAL
Number of Units in Package 2 171
Package 2 Height 93.7 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 159.55 kg
Offer Sustainability
SCIP Number 7267ef83-877b-4767-8e69-8d32bf47494a
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins