This Application will be decommissioned as of January 7th 2025

740080 |
Schneider-Electric
 
740080 picture- web-product-data-sheet
740080
ELSO Sigma/WC-RUF - power supply - DIN rail - 24V 1A AC
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Sigma/WC-RUF
Product or component type Power supply
Level or class Class II
Quantity per set Set of 1
Complementary
Mounting support DIN rail
Number of poles 3
Rated voltage 24 V 1 A AC
Environment
Standards SELV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 7.3 cm
Package 1 Length 19.0 cm
Package 1 Weight 638.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 670
Package 2 Height 99.5 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 503.71 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No