This Application will be decommissioned as of January 7th 2025

750340 |
Schneider-Electric
 
750340 picture- web-product-data-sheet
750340
ELSO MEDIOPT care - telephone relay - DIN rail
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Telephone relay
Quantity per set Set of 1
Complementary
Mounting support DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 8.6 cm
Package 1 Length 10.1 cm
Package 1 Weight 93.48 g
Unit Type of Package 2 PAL
Number of Units in Package 2 1188
Package 2 Height 108 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 134.11 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No