This Application will be decommissioned as of January 7th 2025

776140 |
Schneider-Electric
776140 picture- web-product-data-sheet
776140
ELSO IHC - remote control - 4 channels
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO IHC
Product or component type Remote control
Number of channels 4
Number of batteries 1 CR2025
Quantity per set Set of 1
Complementary
Display type LED indicator
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 6.4 cm
Package 1 Length 20.1 cm
Package 1 Weight 232.5 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins