Schneider-Electric
776220 picture- web-product-data-sheet
776220
ELSO IHC - mobile socket-outlet relay - 2P + E - 230 V - white
Schneider Electric
Main
Range of product ELSO
Aesthetic name ELSO IHC
Product or component type Mobile socket-outlet relay
Outlet poles configuration 2P + E
Outlet standard French
Outlet standard description Pin earth
Colour tint White
Quantity per set Set of 1
Complementary
[Ue] rated operational voltage 230 V at 50 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 11.8 cm
Package 1 Length 12 cm
Package 1 Weight 212.2 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information