This Application will be decommissioned as of January 7th 2025

81139 |
Schneider-Electric
 
81139 picture- web-product-data-sheet
81139
Socket outlet, Mureva PK, 2P+E, 10/16 A, 250 V, IP65
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Socket-outlet
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard Domestic
Italian
Complementary
[In] rated current 16 A
10 A
Network frequency 50/60 Hz
[Ue] rated operational voltage 250 V
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Springs: stainless steel
Cover type Lid
Device mounting Surface
Mounting mode Panel-mounted
Socket number 2
Connections - terminals Captive screws
Net weight 0.13 kg
Base dimension 65 x 85 mm
Height 85 mm
Width 65 mm
Depth 45.2 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60884
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 5.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 131.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 18
Package 2 Height 12.200 cm
Package 2 Width 26.900 cm
Package 2 Length 27.100 cm
Package 2 Weight 2.365 kg
Unit Type of Package 3 S03
Number of Units in Package 3 54
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.250 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6
Contractual warranty
Warranty 18 months