This Application will be decommissioned as of January 7th 2025

81142 |
Schneider-Electric
 
81142 picture- web-product-data-sheet
81142
RJ 45 support 65 x 85 - with 1 adapter RJ45 Infra+ - IP65
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Support
Device short name RJ45 support
Plug, socket category Low voltage
Outlet standard Domestic
Complementary
Plug, socket material Housing: self-extinguishing polymer
Cover type Lid
Device mounting Surface
Mounting mode Panel-mounted
Connections - terminals Captive screws
Net weight 0.084 kg
Base dimension 65 x 85 mm
Height 85 mm
Width 65 mm
Depth 45.2 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 8.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 18
Package 2 Height 12.0 cm
Package 2 Width 21.0 cm
Package 2 Length 27.0 cm
Package 2 Weight 1.659 kg
Unit Type of Package 3 S03
Number of Units in Package 3 54
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.464 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months