Schneider-Electric
 
81189 picture- web-product-data-sheet
81189
PratiKa industrial socket - 125 A - 3P + N + E - 100...130 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 125 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws, completely loosened
Cable cross section 16…70 mm²
Cable entry Cable gland
Thread type Pg 48
Net weight 2.4 kg
Base dimension 114 x 224 mm
Height 340 mm
Width 114 mm
Depth 213 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.3 cm
Package 1 Width 11.4 cm
Package 1 Length 34 cm
Package 1 Weight 2.03 kg
Contractual warranty
Warranty 18 months