Schneider-Electric
 
81190 picture- web-product-data-sheet
81190
PratiKa industrial socket - 125 A - 2P + E - 200...250 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 125 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 6 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws, completely loosened
Cable cross section 16…70 mm²
Cable entry Cable gland
Thread type Pg 48
Net weight 1.774 kg
Base dimension 114 x 224 mm
Height 340 mm
Width 114 mm
Depth 213 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.4 cm
Package 1 Width 21.3 cm
Package 1 Length 34 cm
Package 1 Weight 1.808 kg
Offer Sustainability
SCIP Number 78fb8795-a40d-47b1-874c-18ea0cf17d72
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 51
Contractual warranty
Warranty 18 months