This Application will be decommissioned as of January 7th 2025

81194 |
Schneider-Electric
 
81194 picture- web-product-data-sheet
81194
Wall mounting socket, Mureva PK, 125A, 3P+E, 400V, IP67
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Socket
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 125 A
[Ue] rated operational voltage 380...415 V
Network frequency 50/60 Hz
Ground lug clockwise position 6 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws, completely loosened
Cable cross section 16…70 mm²
Cable entry Cable gland
Thread type Pg 48
Net weight 1.932 kg
Base dimension 114 x 224 mm
Height 340 mm
Width 114 mm
Depth 213 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 18.6 cm
Package 1 Length 38.2 cm
Package 1 Weight 1.938 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.363 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 57
Contractual warranty
Warranty 18 months