This Application will be decommissioned as of January 7th 2025

81380 |
Schneider-Electric
 
81380 picture- web-product-data-sheet
81380
PratiKa wander plug - straight - 63 A - 3P + N + E - 200...250 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander plug
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 63 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 6…25 mm²
Cable outer diameter 17…31 mm
Cable entry Cable gland
Thread type Pg 36
Net weight 0.792 kg
Height 265 mm
Width 110 mm
Depth 110 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.4 cm
Package 1 Width 11.4 cm
Package 1 Length 24.8 cm
Package 1 Weight 800.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.487 kg
Offer Sustainability
SCIP Number 661ec80b-b956-4b0a-92bb-53046f4cfb4c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months