Schneider-Electric
 
81389 picture- web-product-data-sheet
81389
PratiKa wander plug - straight - 125 A - 3P + N + E - 100...130 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander plug
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 125 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 16…70 mm²
Cable outer diameter 26…48 mm
Cable entry Cable gland
Thread type Pg 48
Product weight 1.46 kg
Height 325 mm
Width 131 mm
Depth 131 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.9 cm
Package 1 Width 12.9 cm
Package 1 Length 30.6 cm
Package 1 Weight 1.43 kg
Contractual warranty
Warranty 18 months