Schneider-Electric
 
81498 picture- web-product-data-sheet
81498
PratiKa wander socket - straight - 125 A - 3P + N + E - 480...500 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 125 A
[Ue] rated operational voltage 480...500 V
Network frequency 50/60 Hz
Ground lug clockwise position 7 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws
Cable cross section 16…70 mm²
Cable outer diameter 26…48 mm
Cable entry Cable gland
Thread type Pg 48
Product weight 1.72 kg
Height 131 mm
Width 131 mm
Depth 325 mm
Colour Grey (RAL 7035)
Voltage colour Black
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.1 cm
Package 1 Width 13.1 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.72 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations