Schneider-Electric
 
81716 picture- web-product-data-sheet
81716
Wander plug, Mureva PK, 90° angled, 32A, 2P+E, 220V, IP44
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Wander plug
Device short name Mureva plug
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape 90° angled
[In] rated current 32 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 6 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 2.5…10 mm²
Cable outer diameter 11.5…21 mm
Cable entry Cable gland
Thread type Pg 21
Product weight 0.21 kg
Height 141 mm
Width 113 mm
Depth 113 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 7.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 198.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 15.5 cm
Package 2 Width 21.0 cm
Package 2 Length 27.0 cm
Package 2 Weight 2.13 kg
Unit Type of Package 3 S03
Number of Units in Package 3 20
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.747 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A370d9e0-09da-4136-9807-65ad4573a426
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 17