Schneider-Electric
 
81733 picture- web-product-data-sheet
81733
PratiKa wander plug - angled - 16 A - 3P + N + E - 480...500 V AC - IP44
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander plug with phase inverter
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Angled
[In] rated current 16 A
[Ue] rated operational voltage 480...500 V
Network frequency 50/60 Hz
Ground lug clockwise position 7 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 1…4 mm²
Cable outer diameter 8…15 mm
Cable entry Cable gland
Thread type Pg 21
Product weight 0.18 kg
Height 119 mm
Width 98 mm
Depth 98 mm
Colour Grey (RAL 7035)
Voltage colour Black
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C