Schneider-Electric
 
81876 picture- web-product-data-sheet
81876
PratiKa plug - straight - 63A - 3P + E - 100...130 V AC - IP67 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug
Device short name panel mounted plugs
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Straight
[In] rated current 63 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 6…25 mm²
Thread type Pg 36
Product weight 0.85 kg
Base dimension 100 x 107 mm
Height 265 mm
Width 110 mm
Depth 110 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 10 cm
Package 1 Length 10.7 cm
Package 1 Weight 850 g