This Application will be decommissioned as of January 7th 2025

81885 |
Schneider-Electric
 
81885 picture- web-product-data-sheet
81885
PratiKa plug - straight - 63A - 3P + E - 480...500 V AC - IP67 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug
Device short name panel mounted plugs
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Straight
[In] rated current 63 A
[Ue] rated operational voltage 480...500 V
Network frequency 50/60 Hz
Ground lug clockwise position 7 h
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 6…25 mm²
Thread type Pg 36
Net weight 0.85 kg
Base dimension 100 x 107 mm
Height 265 mm
Width 110 mm
Depth 110 mm
Colour Grey (RAL 7035)
Voltage colour Black
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.7 cm
Package 1 Width 28.5 cm
Package 1 Length 10 cm
Package 1 Weight 728 g
Offer Sustainability
SCIP Number E57d0e16-20fd-447f-8324-ed3dc27095fd
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 49