This Application will be decommissioned as of January 7th 2025

81892 |
Schneider-Electric
 
81892 picture- web-product-data-sheet
81892
PratiKa plug - straight - 125A - 3P + N + E - 200...250 V AC - IP67 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug
Device short name panel mounted plugs
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Straight
[In] rated current 125 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 16…70 mm²
Thread type Pg 48
Net weight 1.5 kg
Base dimension 110 x 114 mm
Height 325 mm
Width 131 mm
Depth 131 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.9 cm
Package 1 Width 12.9 cm
Package 1 Length 14.4 cm
Package 1 Weight 1.5 kg