This Application will be decommissioned as of January 7th 2025

81898 |
Schneider-Electric
 
81898 picture- web-product-data-sheet
81898
PratiKa plug - straight - 125A - 3P + N + E - 480...500 V AC - IP67 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug
Device short name panel mounted plugs
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Straight
[In] rated current 125 A
[Ue] rated operational voltage 480...500 V
Network frequency 50/60 Hz
Ground lug clockwise position 7 h
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: nickel plated brass
Screws: stainless steel
Connections - terminals Captive screws
Cable cross section 16…70 mm²
Thread type Pg 48
Net weight 1.5 kg
Base dimension 110 x 114 mm
Height 325 mm
Width 131 mm
Depth 131 mm
Colour Grey (RAL 7035)
Voltage colour Black
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.9 cm
Package 1 Width 12.9 cm
Package 1 Length 14.4 cm
Package 1 Weight 1.5 kg
Offer Sustainability
SCIP Number E57d0e16-20fd-447f-8324-ed3dc27095fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations