This Application will be decommissioned as of January 7th 2025

82027 |
Schneider-Electric
 
82027 picture- web-product-data-sheet
82027
industrial socket - 16 A - 2P - 400 V AC - IP 44 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name PK Unika socket
Plug, socket category Extra-low voltage
Poles description 2P
Network type AC
Outlet standard Industrial
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 400 V
Output voltage 24 V
Network frequency 50/60 Hz
Ground lug clockwise position Without
Secondary keyway clockwise position Without
Transformer rated power in VA 160 VA
Fuse type Cylindrical
Fuse size Without
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 6 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Base dimension 103 x 225 mm
Height 225 mm
Width 103 mm
Depth 126 mm
Colour Violet (RAL 7035)
Voltage colour Violet
Environment
Standards EN 50102
IEC 529
IEC 309-1
IEC 695-2-1
IEC 742
IEC 309-2
IP degree of protection IP44 conforming to IEC 529
IK degree of protection IK09 conforming to EN 50102
Fire resistance 750 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 17 cm
Package 1 Length 26 cm
Package 1 Weight 2.312 kg