Schneider-Electric
 
82029 picture- web-product-data-sheet
82029
Unika interlocked socket - 16 A - 3P + E - 100...130 V AC - IP44 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name Unika socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
[In] rated current 16 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Protection type Without protection
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 10 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Product weight 0.644 kg
Base dimension 103 x 225 mm
Height 225 mm
Width 103 mm
Depth 127 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 12.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 638.0 g