This Application will be decommissioned as of January 7th 2025

82061 |
Schneider-Electric
 
82061 picture- web-product-data-sheet
82061
industrial socket - 16 A - 2P - 230 V AC - IP 65 - wall
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name PK Isoblock socket
Plug, socket category Extra-low voltage
Poles description 2P
Network type AC
Outlet standard Industrial
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 230 V
Output voltage 24 V
Network frequency 50/60 Hz
Ground lug clockwise position Without
Secondary keyway clockwise position Without
Transformer rated power in VA 160 VA
Fuse type Cylindrical
Fuse size 10.3 x 38 mm
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 6 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Base dimension 144 x 345 mm
Height 345 mm
Width 144 mm
Depth 126 mm
Colour Grey (RAL 7035)
Voltage colour Violet
Environment
Standards IEC 309-1
IEC 309-2
IP degree of protection IP65 conforming to IEC 529
IK degree of protection IK10 conforming to EN 50102
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 0.1 cm
Package 1 Length 0.2 cm
Package 1 Weight 3.55 kg
Offer Sustainability
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration