This Application will be decommissioned as of January 7th 2025

82064 |
Schneider-Electric
82064 picture- web-product-data-sheet
82064
industrial socket - 2x16 A - 2P - 400 V AC - IP 65 - wall
Schneider Electric
TODAY
DEC 24, 2024
End of Commercialization
JUN 30, 2023
Main
Range PratiKa
Product or component type Interlocked socket
Device short name PK Isoblock socket
Plug, socket category Extra-low voltage
Poles description 2P
Network type AC
Outlet standard Industrial
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 400 V
Output voltage 24 V
Network frequency 50/60 Hz
Ground lug clockwise position Without
Secondary keyway clockwise position Without
Transformer rated power in VA 160 VA
Fuse type Cylindrical
Fuse size 10.3 x 38 mm
Socket number 2
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 6 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Base dimension 144 x 345 mm
Height 345 mm
Width 144 mm
Depth 126 mm
Colour Grey (RAL 7035)
Voltage colour Violet
Environment
Standards IEC 309-1
IEC 309-2
IP degree of protection IP65 conforming to IEC 529
IK degree of protection IK10 conforming to EN 50102
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )