Schneider-Electric
 
82077 picture- web-product-data-sheet
82077
industrial socket - 16 A - 2P - 400 V AC - IP 65 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name PK Unika socket
Plug, socket category Extra-low voltage
Poles description 2P
Network type AC
Outlet standard Industrial
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 400 V
Output voltage 24 V
Network frequency 50/60 Hz
Ground lug clockwise position Without
Secondary keyway clockwise position Without
Transformer rated power in VA 160 VA
Fuse type Cylindrical
Fuse size Without
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 6 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Base dimension 103 x 225 mm
Height 225 mm
Width 103 mm
Depth 127 mm
Colour Violet (RAL 7035)
Voltage colour Violet
Environment
Standards IEC 309-1
EN 50102
IEC 309-2
IEC 695-2-1
IEC 742
IEC 529
IP degree of protection IP65 conforming to IEC 529
IK degree of protection IK09 conforming to EN 50102
Fire resistance 750 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.3 cm
Package 1 Width 16.5 cm
Package 1 Length 26 cm
Package 1 Weight 2.359 kg
Offer Sustainability
SCIP Number C1dcc661-4d82-46e1-9c0f-6bf015057d63
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 45
Minimum percentage of recycled plastic content 46