Schneider-Electric
 
82084 picture- web-product-data-sheet
82084
Interlocked socket, Mureva PK, panel mounting, 16A, 2P+E, 400V, IP65
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Interlocked socket
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
[In] rated current 16 A
[Ue] rated operational voltage 380...415 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Protection type Without protection
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 10 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Product weight 0.64 kg
Base dimension 103 x 225 mm
Height 225 mm
Width 103 mm
Depth 126 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 11.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 648.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 70ff4a45-7b66-43af-a141-7990e6438899
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 31
Minimum percentage of recycled plastic content 45