This Application will be decommissioned as of January 7th 2025

82126 |
Schneider-Electric
 
82126 picture- web-product-data-sheet
82126
PratiKa industrial socket - 32 A - 3P - 20...25 V AC - IP44
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Extra-low voltage
Poles description 3P
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 32 A
[Ue] rated operational voltage 40...50 V
20...25 V
Network frequency 401/500 Hz
Secondary keyway clockwise position 11 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws, completely loosened
Cable cross section 4…10 mm²
Cable outer diameter 6…23 mm
Cable entry Fair lead
Thread type Pg 21
Net weight 0.214 kg
Base dimension 70 x 82 mm
Height 118 mm
Width 70 mm
Depth 81 mm
Colour Grey (RAL 7035)
Voltage colour Green
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.1 cm
Package 1 Width 7 cm
Package 1 Length 11.8 cm
Package 1 Weight 556 g
Contractual warranty
Warranty 18 months