Schneider-Electric
 
82144 picture- web-product-data-sheet
82144
Unika interlocked socket - 32 A - 3P + N + E - 200...250 V AC - IP44 - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name Unika socket
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
[In] rated current 32 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Protection type Fuse
Fuse size 10.3 x 38 mm
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 10 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Product weight 0.878 kg
Base dimension 103 x 225 mm
Height 225 mm
Width 103 mm
Depth 129 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months