This Application will be decommissioned as of January 7th 2025

82303 |
Schneider-Electric
 
82303 picture- web-product-data-sheet
82303
PratiKa wander plug - straight - 16 A - 2P - 40...50 V AC - IP44
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander plug
Device short name PratiKa plug
Plug, socket category Extra-low voltage
Poles description 2P
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 16 A
[Ue] rated operational voltage 40...50 V
Network frequency 50/60 Hz
Secondary keyway clockwise position 12 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 4…10 mm²
Cable outer diameter 6…23 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 0.145 kg
Height 158 mm
Width 57.5 mm
Depth 57.5 mm
Colour Grey (RAL 7035)
Voltage colour White
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 5.8 cm
Package 1 Length 15.8 cm
Package 1 Weight 132.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 21.0 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.448 kg
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.279 kg
Offer Sustainability
SCIP Number 661ec80b-b956-4b0a-92bb-53046f4cfb4c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months