This Application will be decommissioned as of January 7th 2025

82355 |
Schneider-Electric
 
82355 picture- web-product-data-sheet
82355
PratiKa wander plug - straight - 16 A - 2P - 20...25 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander plug
Device short name PratiKa plug
Plug, socket category Extra-low voltage
Poles description 2P
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 16 A
[Ue] rated operational voltage 40...50 V
20...25 V
Network frequency 100/200 Hz
Secondary keyway clockwise position 4 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 4…10 mm²
Cable outer diameter 6…23 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 0.169 kg
Height 145 mm
Width 71.5 mm
Depth 71.5 mm
Colour Grey (RAL 7035)
Voltage colour Green
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.8 cm
Package 1 Width 21.0 cm
Package 1 Length 13.3 cm
Package 1 Weight 477.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations