This Application will be decommissioned as of January 7th 2025

82413 |
Schneider-Electric
 
82413 picture- web-product-data-sheet
82413
Wander socket outlet, Mureva PK, 16A, 2P, 24…48V, IP44
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Wander socket
Device short name Mureva socket
Plug, socket category Extra-low voltage
Poles description 2P
Network type DC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 16 A
[Ue] rated operational voltage 40...50 V
20...25 V
Secondary keyway clockwise position 10 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws
Cable cross section 4…10 mm²
Cable outer diameter 6…23 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 0.186 kg
Height 72 mm
Width 72 mm
Depth 172 mm
Colour Grey (RAL 7035)
Voltage colour White
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 7.2 cm
Package 1 Length 17.2 cm
Package 1 Weight 170.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.8 cm
Package 2 Width 21.0 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.82 kg
Unit Type of Package 3 S03
Number of Units in Package 3 30
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.947 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months