|
|
|
82419
PratiKa wander socket - straight - 32 A - 2P - 20...25 V AC - IP44
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Range
|
PratiKa
|
Product or component type
|
Wander socket
|
Device short name
|
PratiKa socket
|
Plug, socket category
|
Extra-low voltage
|
Poles description
|
2P
|
Network type
|
AC
|
Outlet standard
|
Industrial
|
Complementary
Plug, socket, control station shape
|
Straight
|
[In] rated current
|
32 A
|
[Ue] rated operational voltage
|
20...25 V
40...50 V
|
Network frequency
|
100/200 Hz
|
Secondary keyway clockwise position
|
4 h
|
Plug, socket material
|
Housing: self-extinguishing engineering polymer
|
Contacts material
|
Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
|
Connections - terminals
|
Captive screws
|
Cable cross section
|
4…10 mm²
|
Cable outer diameter
|
6…23 mm
|
Cable entry
|
Cable gland
|
Thread type
|
Pg 21
|
Net weight
|
0.185 kg
|
Height
|
72 mm
|
Width
|
72 mm
|
Depth
|
172 mm
|
Colour
|
Grey (RAL 7035)
|
Voltage colour
|
Green
|
Environment
Standards
|
IEC 60309-1
IEC 60309-2
|
IP degree of protection
|
IP44 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 62262
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Relative humidity
|
50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
|
Ambient air temperature for operation
|
35 °C ( 86400 s )
-25…40 °C
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|