This Application will be decommissioned as of January 7th 2025

82475 |
Schneider-Electric
 
82475 picture- web-product-data-sheet
82475
PratiKa wander socket - straight - 32 A - 2P - 20...25 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander socket
Device short name PratiKa socket
Plug, socket category Extra-low voltage
Poles description 2P
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 32 A
[Ue] rated operational voltage 40...50 V
20...25 V
Network frequency 401/500 Hz
Secondary keyway clockwise position 11 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws
Cable cross section 4…10 mm²
Cable outer diameter 6…23 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 0.208 kg
Height 73 mm
Width 73 mm
Depth 159 mm
Colour Grey (RAL 7035)
Voltage colour Green
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 7.2 cm
Package 1 Length 14.5 cm
Package 1 Weight 190 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months